HUBBELL POWER SYSTEMS
HPS_PPHID_250845_96.jpg
* Representative image
HPS_PPHID_250845_96.jpg

NOB-LOC TYPE UNDERGROUND CABLE RACK, 56-3/4in LENGTH

Brand:

Chance

Catalog ID:

DU1B30

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/8" x 1-3/4" steel
  • Two 9/16" x 7/8" dia. mounting holes on 13" centers
  • 13 support hook holes
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

Product details

General

Catalog Number

DU1B30

Coating

Galvanized, ASTM A-153

Material

Steel

Number of Holes

13

UPC

096359370673

Dimensions

Dimensions

56.75 in x 9.000 in x 9.000 in

Distance From Pole

N/A

Height

9 in

Length

56.75 in

Weight

9.8 lb

Width

9 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.35

Logistics

Pallet Quantity

200

Resources and downloads