HUBBELL POWER SYSTEMS
HPS_PPHID_250845_96.jpg
* Representative image
HPS_PPHID_250845_96.jpg

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 30in LENGTH

Brand:

Chance

Catalog ID:

400216180

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2 x 9/16" steel channel
  • 9/16" dia. mounting holes on 28-1/2" centers
  • 18 support hook openings spaced 1-1/2" apart
  • Can be overlapped for connecting multiple racks
  • Hot dip galvanized per ASTM A-153
  • In compliance with CAO specification 6784
  • Use C2031120 or C2031120P insulator pads

Product details

General

Catalog Number

400216180

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Number of Holes

18

UPC

096359070917

Dimensions

Distance From Pole

N/A

Length

30 in

Weight

3.14 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CAO Specification Number

6784

Logistics

Pallet Quantity

700

Resources and downloads

Specifications

Sales Drawings