HUBBELL POWER SYSTEMS
Image of DU13B5 H-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 26-1/4" LENGTH
Buy America(n) Qualified

H-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK, 26-1/4" LENGTH

Brand: Chance

Catalog ID: DU13B5

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3" structural steel channel
  • Two 1" dia. mounting holes
  • Holes for 5 support hooks
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard