HUBBELL POWER SYSTEMS
Image of C2030047 HEAVY CHANNEL TYPE UNDERGROUND CABLE RACK, 48in LENGTH
Buy America(n) Qualified

HEAVY CHANNEL TYPE UNDERGROUND CABLE RACK, 48in LENGTH

Brand: Chance

Catalog ID: C2030047

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 4" x 1-19/32" steel channel
  • 15/16" dia. mounting holes on 40" centers
  • 6 support hook openings
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

C2030047

Coating

Galvanized, ASTM A-153

Material

Steel

Number of Holes

6

Type

Heavy Channel Type

UPC

096359012832

Dimensions

Dimensions

48.000 in x 4.000 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

48 in

Weight

19.6 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI C135.35

Configuration

Number of Holes

6

Logistics

Pallet Quantity

90