HUBBELL POWER SYSTEMS
Image of R1476 HEAVY CHANNEL TYPE UNDERGROUND CABLE RACK, 48in LENGTH
Buy America(n) Qualified

HEAVY CHANNEL TYPE UNDERGROUND CABLE RACK, 48in LENGTH

Brand: Chance

Catalog ID: R1476

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 4" x 1-19/32" steel channel
  • 15/16" dia. mounting holes on 40" centers
  • 6 support hook openings
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard