Brand: Chance
Catalog ID: 1948C
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
1948C
Coating
Galvanized, ASTM A-153
Material
Steel
Style
Clevis Only (less mounting bracket)
Type
Insulated Secondary Clevis
UPC
096359068969
Dimensions
3.625 in x 3.375 in x 2.25 in
Distance From Pole
N/A
Height
2.25 in
Length
3.625 in
Weight
0.4 lb
Width
3.375 in
RUS Listed Reference
as - Clevis, service swinging
Pallet Quantity
4000