
Brand: Chance
Catalog ID: 1948M
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
1948M
Coating
Galvanized, ASTM A-153
Material
Steel
Style
Clevis & Mounting Bracket
Type
Insulated Secondary Clevis
UPC
096359236009
Dimensions
5.000 in x 3.750 in x 2.25 in
Distance From Pole
N/A
Height
2.25 in
Length
5 in
Weight
0.65 lb
Width
3.75 in
Pallet Quantity
2160