
Brand: Chance
Catalog ID: 0327
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
0327
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359066828
Dimensions
5.750 in x 5.000 in x 3.875 in
Distance From Pole
N/A
Height
3.875 in
Length
5.75 in
Weight
2.26 lb
Width
5 in
Industry Standard(s)
ANSI C135.20
RUS Listed Reference
da - Bracket, insulated
Pallet Quantity
480