HUBBELL POWER SYSTEMS
HPS_ID_0337_PRODIMAGE
HPS_ID_0337_PRODIMAGE
play
3D View
play
360 View

SPOOL INSULATOR SECONDARY CLEVIS

Brand:

Chance

Catalog ID:

0337

Clevis bracket for spool insulators used in secondary line deadend applications. Minimum ultimate deadend strength is 4,000 lbs. Used with ANSI Class 53-2 or 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 11/16" x 1-1/8" mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20

Product details

General

Catalog Number

0337

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359066835

Dimensions

Dimensions

5.250 in x 5.000 in x 3.25 in

Distance From Pole

N/A

Height

3.25 in

Length

5.25 in

Weight

2.45 lb

Width

5 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

720

Resources and downloads

Specifications

Sales Drawings

3D AR Model

360 View