HUBBELL POWER SYSTEMS
Image of PSC2070177 SPOOL INSULATOR SECONDARY CLEVIS, MULTI-POSITION

SPOOL INSULATOR SECONDARY CLEVIS, MULTI-POSITION

Brand: Chance

Catalog ID: PSC2070177

A multi-position clevis that can support the insulator in the vertical or horizontal posistions.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Sagger feature allows the clevis be used in the horizontal postion, before rotated into the vertically installed position
  • Tab can be used to hold the conductor before insulator installation
  • Over-sized cotter pin facilitates removal and insertion.Accepts ANSI 53-2 or 53-3 spool insulators
  • Material: Galvanized steel per ASTM A-153

General

Catalog Number

PSC2070177

Style

Horozontal Mounted

Type

Insulated Secondary Clevis

UPC

096359606253

Dimensions

Dimensions

6.600 in x 6.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

6.6 in

Weight

2.843 lb

Width

6 in

Logistics

Carton Quantity

15

Pallet Quantity

480