HUBBELL POWER SYSTEMS
Image of DEM54DP RoundMedium Duty Fiberglass Deadend Arm, 54"
* Representative image
Image of DEM54DP RoundMedium Duty Fiberglass Deadend Arm, 54"
Buy America(n) Qualified

RoundMedium Duty Fiberglass Deadend Arm, 54"

Brand: Chance

Catalog ID: DEM54DP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 54"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

DEM54DP

Duty

Medium Duty

EU RoHS Indicator

No

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

4,300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3,400 lb

Type

Fiberglass Deadend Arm

UPC

096359233886

Dimensions

Diameter - Rod / Tube

2.5 in

Length

54 in

Mounting Bolt Spacing

10 in

Weight

26.1 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Logistics

Pallet Quantity

24

Standard Package

2

Resources and downloads