HUBBELL POWER SYSTEMS
Image of 2157 BRACKET, POLE TOP PIN, EXTENSION
Image of 2157 BRACKET, POLE TOP PIN, EXTENSION

BRACKET, POLE TOP PIN, EXTENSION

Brand: Chance

Catalog ID: 2157

Used to offset pole top insulator pins. When brackets are used with double pins, the spacing between pins is increased by 4". Mounts to the pole with 5/8" double arming bolts. The bottom holes are 1-1/4" slotted for adjustment. The catalog number 2237 pipe spacer can be used to create greater rigidity of the bracket.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounting hole spacing is 8"
  • Material: 1/4" x 3"
  • Galvanized steel per ASTM A-153
  • RUS listed, CS - Bracket, Pole Top Pin

General

Catalog Number

2157

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Pole Top Pin

Type

Extensions

UPC

096359069669

Dimensions

Dimensions

10.500 in x 3.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

10.5 in

Weight

3.51 lb

Width

3 in

Certifications And Compliance

RUS Listed Reference

cs - Bracket, pole top pin

Logistics

Pallet Quantity

600