
Brand: Chance
Catalog ID: DC33B1
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
DC33B1
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Extensions
UPC
096359369295
Dimensions
15.500 in x 2.000 in x 1.250 in
Distance From Pole
N/A
Height
1.25 in
Length
15.5 in
Weight
2.23 lb
Width
2 in
Pallet Quantity
900