HUBBELL POWER SYSTEMS
Image of L14 EXTENSION LINK, 14in LENGTH, 15,000lbs MINIMUM STRENGTH

EXTENSION LINK, 14in LENGTH, 15,000lbs MINIMUM STRENGTH

Brand: Chance

Catalog ID: L14

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 11/16" dia. link hole
  • 13/16" clevis opening
  • 5/8" dia. clevis pin
  • Ductile iron per ASTM A536, galvanized per ASTM A-153

General

Catalog Number

L14

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Tensile Strength

15,000 lb

Type

Extensions

UPC

096359041818

Dimensions

Dimensions

15.375 in x 2.125 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

15.375 in

Weight

2.35 lb

Width

2.125 in

Force Related

Tensile Strength

15,000 lb

Logistics

Pallet Quantity

900