HUBBELL POWER SYSTEMS
Image of C2070065 EXTENSION LINK, 20in LENGTH, 15,000lbs MINIMUM STRENGTH

EXTENSION LINK, 20in LENGTH, 15,000lbs MINIMUM STRENGTH

Brand: Chance

Catalog ID: C2070065

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 13/16" dia. link hole
  • 5/8" dia. clevis pin
  • 5/16" x 1-1/2" steel galvanized per ASTM A-153

General

Catalog Number

C2070065

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Extensions

UPC

096359014355

Dimensions

Distance From Pole

N/A

Length

20 in

Weight

4.32 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

400