HUBBELL POWER SYSTEMS
Image of 6519 Thimbleye® EYELET, 5/8in.
Image of 6519 Thimbleye® EYELET, 5/8in.
play
3D View
play
360 View

Thimbleye® EYELET, 5/8in.

Brand: Chance

Catalog ID: 6519

Eyelets are installed on the unthreaded end of bolts and used in deadend applications. Industry slang is slip eye.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Slotted hole allows bolt to be inserted from the eye side of the eyelet
  • Material: Forged steel galvanized per ASTM A-153

Product details

General

Catalog Number

6519

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Eyelets

UPC

096359073413

Dimensions

Dimensions

4.400 in x 2.125 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

4.4 in

Weight

1.22 lb

Width

2.125 in

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications

Sales Drawings

Media

3D AR Model

360 View