
Brand: Chance
Catalog ID: 6510
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6510
Coating
Galvanized, ASTM A-153
Material
Steel
Series
Thimbleye® Series
Tensile Strength
13550 lb.
Type
Eyenuts
UPC
096359073383
Dimensions
3.125 in x 1.843 in x 1.557 in
Distance From Pole
N/A
Height
1.557 in
Length
3.125 in
Weight
0.84 lb
Width
1.843 in
Industry Standard(s)
ANSI C135.5
RUS Listed Reference
ab - Nut, thimble eye
Tensile Strength
13550 lb.
Pallet Quantity
2400