Brand: Chance
Catalog ID: 400290995
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
400290995
Coating
Galvanized, ASTM A-153
Material
Steel
Series
Thimbleye® Series
Tensile Strength
33500 lb.
Type
Eyenuts
UPC
096359071259
Distance From Pole
N/A
Weight
1.84 lb
Tensile Strength
33500 lb.
Pallet Quantity
1200