Brand: Chance
Catalog ID: B14B
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
B14B
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Eyelets
UPC
096359006800
Dimensions
4.250 in x 2.375 in x 2.375 in
Distance From Pole
N/A
Height
2.375 in
Length
4.25 in
Weight
1.1 lb
Width
2.375 in
Pallet Quantity
1440