text.skipToContent text.skipToNavigation

BOLT, CLEVIS, 5/8in x 8in

By CHANCE Utility 

Catalog ID: 15808

By CHANCE Utility
Catalog ID:  15808
Clevis bolt, 5/8" dia. x 8" long with 4" thread length and cone pointed end. Includes one square nut. Clevis opening is 13/16" wide with 1/2" dia. x 2 1/2" long hex cotter bolt with hex nut and cotter key. Rated tenslile strength is 12,400 lbs. Galvanized per ASTM A-153. RUS listed, ef - Bolt,clevis.

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material Steel
Tensile Strength 12400 lb
UPC 096359068877

Dimensions

Diameter 0.63 in
Diameter (Fraction) 5/8 in
Distance From Pole N/A
Length 8.00 in
Length - Threaded Area 6
Weight 1.47 lb

Certifications and Compliance

RUS Listed Reference ef - Bolt, clevis

Logistics

Pallet Quantity 1600

Resources and Downloads