HUBBELL POWER SYSTEMS
BOLT, DA, 1in x 30in, w/4 NUTS
BOLT, DA, 1in x 30in, w/4 NUTS

BOLT, DA, 1in x 30in, w/4 NUTS

Brand:

Chance

Catalog ID:

PSDA103000

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes 4 square nuts
  • Rated tensile stength is 33,500 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1.

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

33500 lb.

UPC

096359481744

Dimensions

Diameter

1 in

Diameter (Fraction)

1 in

Distance From Pole

N/A

Length

30 in

Weight

6.67 lb

Logistics

Pallet Quantity

250

Resources and downloads

Specifications

Sales Drawings