
Brand: Chance
Catalog ID: 3530
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
3530
Coating
Mechanical Galvanized, ASTM B695
EU RoHS Indicator
No
Material
Steel
UPC
096359070252
Dimensions
0.562 in x 0.562 in x 0.148 in
Distance From Pole
N/A
Height
0.148 in
Length
0.562 in
Weight
0.01 lb
Width
0.562 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No