HUBBELL POWER SYSTEMS
WASHER NUT, 3/4in THREAD, 2-3/4 DIA. WASHER
Image of 3195 WASHER NUT, 3/4in THREAD, 2-3/4 DIA. WASHER

WASHER NUT, 3/4in THREAD, 2-3/4 DIA. WASHER

Brand: Chance

Catalog ID: 3195

Washer nuts offer static-free installations.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Washer nut for 3/4" diameter bolt with 3/4-10-UNC threads
  • 2 3/4" O.D. x 1 1/8" thick washer with integral square nut
  • Two 7/32" nail holes are available for staking
  • Cast ductile iron galvanized per ASTM A153

General

Catalog Number

3195

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359366706

Dimensions

Dimensions

2.750 in x 2.750 in x 0.875 in

Distance From Pole

N/A

Height

0.875 in

Length

2.75 in

Weight

0.46 lb

Width

2.75 in

Logistics

Carton Quantity

50

Pallet Quantity

4500