MY LISTS
HUBBELL POWER SYSTEMS
Image of 50875412 SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 4-1/2in LONG

SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 4-1/2in LONG

Brand: Chance

Catalog ID: 50875412

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 3"
  • Galvanized per ASTM A-153

General

Catalog Number

50875412

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Fetter Drive with Pilot Point

Type

Screws

UPC

096359072256

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Length

4.5 in

Length - Threaded Area

3

Weight

0.24 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.3

Logistics

Carton Quantity

150

Pallet Quantity

7200