HUBBELL POWER SYSTEMS
Image of 8722GP SQUARE HEAD LAG SCREW, 1/4in GIMLET THREAD x 2in LONG

SQUARE HEAD LAG SCREW, 1/4in GIMLET THREAD x 2in LONG

Brand: Chance

Catalog ID: 8722GP

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Gimlet thread point
  • Upset shoulder maintains snug fit
  • Thread length is 1-1/2"
  • Galvanized per ASTM A-153

General

Catalog Number

8722GP

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Gimlet Point

Type

Screws

UPC

096359075349

Dimensions

Diameter

0.25 in

Dimensions

2.125 in x 0.326 in x 0.326 in

Distance From Pole

N/A

Height

0.326 in

Length

2.125 in

Length Threaded Area

1.5

Weight

0.03 lb

Width

0.326 in

Logistics

Pallet Quantity

72000