HUBBELL POWER SYSTEMS
Image of 6819 4in SQUARE FLAT WASHER for 7/8in BOLT SIZE, 15/16in HOLE

4in SQUARE FLAT WASHER for 7/8in BOLT SIZE, 15/16in HOLE

Brand: Chance

Catalog ID: 6819

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 4" square x 1/4"
  • 15/16" diameter hole for 7/8" diameter bolt
  • Galvanized per ASTM A-153 or ASTM B695

General

Catalog Number

6819

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 1/4 in

Type

Washer

UPC

096359073826

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Dimensions

4.000 in x 4.000 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

4 in

Size

4 in X 4 in X 1/4 in

Weight

1.14 lb

Width

4 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

Logistics

Pallet Quantity

1200