Brand: Chance
Catalog ID: DG9M1
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
DG9M1
Coating
Galvanized, ASTM A-153
Material
3/16" Steel
Style
Curved, Smooth
Type
Gain
UPC
096359369950
Dimensions
5.313 in x 4.000 in x 0.750 in
Distance From Pole
N/A
Height
0.75 in
Length
5.313 in
Weight
1.3 lb
Width
4 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Pallet Quantity
1600