Brand: Chance
Catalog ID: PG44
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
PG44
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
Style
Flat, Smooth
Type
Gain
UPC
096359050025
Dimensions
4.000 in x 4.000 in x 1.000 in
Distance From Pole
N/A
Height
1 in
Length
4 in
Weight
1.3 lb
Width
4 in
RUS Listed Reference
bi - Gain, pole
Pallet Quantity
1440