HUBBELL POWER SYSTEMS
Image of PG459 CROSSARM GRID GAIN, 4-1/2 WIDE x 9in TALL

CROSSARM GRID GAIN, 4-1/2 WIDE x 9in TALL

Brand: Chance

Catalog ID: PG459

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Single sided spurs
  • For use with 7/8" maximum sized bolt
  • Fits pole diamters of 10" to 16"
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

PG459

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Style

Flat, Smooth

Type

Gain

UPC

096359516583

Dimensions

Distance From Pole

N/A

Length

9 in

Weight

2.2 lb

Width

4.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

20

Pallet Quantity

960