HUBBELL POWER SYSTEMS
Image of PG4A CROSSARM GRID GAIN, 4in WIDE x 5-1/2 TALL

CROSSARM GRID GAIN, 4in WIDE x 5-1/2 TALL

Brand: Chance

Catalog ID: PG4A

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Single sided spurs
  • For use with 7/8" maximum sized bolt
  • Fits pole diamters of 6" to 11"
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

PG4A

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Style

Flat, Smooth

Type

Gain

UPC

096359050018

Dimensions

Distance From Pole

N/A

Weight

2.04 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings