HUBBELL POWER SYSTEMS
10mil COPPER-BONDED GROUND ROD, 3/4in x 8ft, UNTHREADED ENDS
13mil Copper Ground Rod
Buy America(n) Qualified

10mil COPPER-BONDED GROUND ROD, 3/4in x 8ft, UNTHREADED ENDS

Brand: Chance

Catalog ID: C613480

Ground rods connect the grounding system to earth ground in an electrical grid. Referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

General

Catalog Number

C613480

Coating

10 mil Copperbonded

EU RoHS Indicator

No

Material

Steel

Tensile Strength

80000 lb.

UPC

096359365143

Dimensions

Diameter

0.75 in

Dimensions

96.00 in x 0.673 in x 0.673 in

Distance From Pole

N/A

Height

0.673 in

Length

96 in

Weight

9.6 lb

Width

0.673 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Industry Standard(s)

NEMA GR-1

Force Related

Tensile Strength

80000 lb.

Logistics

Pallet Quantity

50