
Brand: Chance
Catalog ID: DG5D1
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
DG5D1
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
Type
Sidewalk Guy Attachment
UPC
096359369912
Dimensions
5.000 in x 3.750 in x 3.250 in
Distance From Pole
N/A
Height
3.25 in
Length
5 in
Weight
4.05 lb
Width
3.75 in
Pallet Quantity
480