HUBBELL POWER SYSTEMS
SIDEWALK STRUT-GUY FITTING for STRAND END of 2in DIA. PIPE, SINGLE STRAND CLAMP
Image of 0502 SIDEWALK STRUT-GUY FITTING for STRAND END of 2in DIA. PIPE, SINGLE STRAND CLAMP

SIDEWALK STRUT-GUY FITTING for STRAND END of 2in DIA. PIPE, SINGLE STRAND CLAMP

Brand: Chance

Catalog ID: 0502

Used where space limitations requires a strut guy. Use with No. 0501 Pole End Fitting and 2" diameter pipe (Not included).

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Secured to pipe with 1/2" x 3/4" set screw (included)
  • Clamp body and keeper plates are ductile iron per ASTM-A536 and galvanized per ASTM A-153

General

Catalog Number

0502

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Sidewalk Guy Attachment

UPC

096359066927

Dimensions

Dimensions

5.750 in x 3.750 in x 3.250 in

Distance From Pole

N/A

Height

3.25 in

Length

5.75 in

Weight

4.31 lb

Width

3.75 in

Logistics

Pallet Quantity

480