HUBBELL POWER SYSTEMS
ADJUST-A-GRIP GUY DEADEND, 0.572in DIA. STRAND, 34,290lbs STRENGTH
Image of 572AWA18 ADJUST-A-GRIP GUY DEADEND, 0.572in DIA. STRAND, 34,290lbs STRENGTH

ADJUST-A-GRIP GUY DEADEND, 0.572in DIA. STRAND, 34,290lbs STRENGTH

Brand: Chance

Catalog ID: 572AWA18

The Adjust-a-Grip is a deadend for 0.572" dia. 19, #9 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

572AWA18

EU RoHS Indicator

No

Tensile Strength

34290 lb.

UPC

096359072836

Dimensions

Dimensions

28.000 in x 4.000 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

28 in

Weight

11.03 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Tensile Strength

34290 lb.

Logistics

Pallet Quantity

72