HUBBELL POWER SYSTEMS
ADJUST-A-GRIP GUY DEADEND, 0.713in/0.721in DIA. STRAND, 52,950lbs/51,730lbs STRENGTH
Image of 717AWA18 ADJUST-A-GRIP GUY DEADEND, 0.713in/0.721in DIA. STRAND, 52,950lbs/51,730lbs STRENGTH

ADJUST-A-GRIP GUY DEADEND, 0.713in/0.721in DIA. STRAND, 52,950lbs/51,730lbs STRENGTH

Brand: Chance

Catalog ID: 717AWA18

The Adjust-a-Grip is a deadend for 0.713" dia. 37, #10 or 0.721" dia. 19, #7 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

717AWA18

Tensile Strength

52950 lb.

UPC

096359074274

Dimensions

Distance From Pole

N/A

Weight

19.96 lb

Force Related

Tensile Strength

52950 lb.