HUBBELL POWER SYSTEMS
Image of 12GA0 ADJUST-A-GRIP GUY DEADEND, 1/2in DIA. STRAND, 26,900lbs STRENGTH

ADJUST-A-GRIP GUY DEADEND, 1/2in DIA. STRAND, 26,900lbs STRENGTH

Brand: Chance

Catalog ID: 12GA0

The Adjust-a-Grip is a deadend for 1/2" dia. 7 or 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

12GA0

EU RoHS Indicator

No

Tensile Strength

26900 lb.

UPC

096359066996

Dimensions

Distance From Pole

N/A

Weight

6.13 lb

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Tensile Strength

26900 lb.

Logistics

Carton Quantity

4

Pallet Quantity

128