MY LISTS
HUBBELL POWER SYSTEMS
Image of 78GA18 ADJUST-A-GRIP GUY DEADEND, 7/8in DIA. STRAND, 79,700 STRENGTH

ADJUST-A-GRIP GUY DEADEND, 7/8in DIA. STRAND, 79,700 STRENGTH

Brand: Chance

Catalog ID: 78GA18

The Adjust-a-Grip is a deadend for 7/8" dia. 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

General

Catalog Number

78GA18

EU RoHS Indicator

No

Tensile Strength

79700 lb.

UPC

096359074045

Dimensions

Distance From Pole

N/A

Weight

27.93 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Tensile Strength

79700 lb.

Logistics

Carton Quantity

2

Pallet Quantity

48