HUBBELL POWER SYSTEMS
Image of GS30108CC2 108" 30K Guy Strain, Clevis / Clevis + 2 Rollers
* Representative image
Image of GS30108CC2 108" 30K Guy Strain, Clevis / Clevis + 2 Rollers

108" 30K Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS30108CC2

108" Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 2 Rollers

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30108CC2

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

30000 lb

Tensile Strength

30000 lb.

UPC

096359729631

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Mounting Bolt Spacing

120 in

Weight

9.2 lb

Logistics

Pallet Quantity

125

Standard Package

1