Brand: Chance
Catalog ID: GS30108CC
Catalog Number
GS30108CC
Description - End Fitting
Clevis - Clevis
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
30000 lb
Tensile Strength
30000 lb.
UPC
096359798316
Diameter - Rod / Tube
0.75 in
Length
108 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Mounting Bolt Spacing
120 in
Weight
9.2 lb
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Carton Quantity
5
Pallet Quantity
125
Standard Package
1