Brand: Chance
Catalog ID: GS30108PP
Catalog Number
GS30108PP
Description - End Fitting
Thimble-Eye - Thimble-Eye
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
30000 lb
Tensile Strength
30000 lb.
UPC
096359724933
Diameter - Rod / Tube
0.75 in
Length
108 in
Length - Clevis Pin Center to Clevis Bottom
3.08 in
Mounting Bolt Spacing
122 in
Weight
9.2 lb
Pallet Quantity
125
Standard Package
1