HUBBELL POWER SYSTEMS
108" 30K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers
Image of GS30108CC2SC 108" 30K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

108" 30K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand: Chance

Catalog ID: GS30108CC2SC

108" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 2 Rollers

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30108CC2SC

Description - End Fitting

Clevis - Clevis - 2 Rollers

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

9.2 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Standard Package

1