Brand: Chance
Catalog ID: GS30108CCSC
Catalog Number
GS30108CCSC
Description - End Fitting
Clevis - Clevis
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
30000 lb.
UPC
096359732600
Diameter - Rod / Tube
0.75 in
Length
108 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Weight
9.2 lb
Tensile Strength
30000 lb.
Carton Quantity
5
Pallet Quantity
125
Standard Package
1