HUBBELL POWER SYSTEMS
Image of GS30108PPSC 108" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

108" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand: Chance

Catalog ID: GS30108PPSC

108" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Thimble-Eye / Thimble-Eye

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS30108PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

UPC

096359726463

Dimensions

Diameter - Rod / Tube

0.75 in

Length

108 in

Length - Clevis Pin Center to Clevis Bottom

3.08 in

Weight

9.2 lb

Force Related

Tensile Strength

30000 lb.

Logistics

Pallet Quantity

125

Standard Package

1