HUBBELL POWER SYSTEMS
Image of GS16012CC 12" 16K Guy Strain, Clevis / Clevis
Image of GS16012CC 12" 16K Guy Strain, Clevis / Clevis

12" 16K Guy Strain, Clevis / Clevis

Brand: Chance

Catalog ID: GS16012CC

12" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Clevis

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16012CC

Description - End Fitting

Clevis - Clevis

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036807

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

20 in

Weight

2.8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

720

Standard Package

1