Brand: Chance
Catalog ID: GS16012CT1
Catalog Number
GS16012CT1
Description - End Fitting
Clevis - Thimble - 1 Roller
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
UPC
096359440529
Diameter - Rod / Tube
0.625 in
Length
12 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Mounting Bolt Spacing
20 in
Weight
2.8 lb
Pallet Quantity
720
Standard Package
1