HUBBELL POWER SYSTEMS
12" 16K Guy Strain, Clevis / Thimble-Eye + 1 Roller
Image of GS16012CP1 12" 16K Guy Strain, Clevis / Thimble-Eye + 1 Roller

12" 16K Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand: Chance

Catalog ID: GS16012CP1

12" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble -Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16012CP1

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Veiled Rod

Material Type

Standard

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359440512

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

20 in

Weight

2.8 lb

Force Related

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

Logistics

Carton Quantity

10

Pallet Quantity

720

Standard Package

1