HUBBELL POWER SYSTEMS
Image of GS16012CT 12" 16K Guy Strain, Clevis / Thimble
Image of GS16012CT 12" 16K Guy Strain, Clevis / Thimble
Image of GS16012CT 12" 16K Guy Strain, Clevis / Thimble

12" 16K Guy Strain, Clevis / Thimble

Brand: Chance

Catalog ID: GS16012CT

12" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16012CT

Description - End Fitting

Clevis - Thimble

EU RoHS Indicator

No

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036852

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Mounting Bolt Spacing

20 in

Weight

2.8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

720

Standard Package

1