HUBBELL POWER SYSTEMS
Image of GS16012EE 12" 16K Guy Strain, Eye / Eye
Image of GS16012EE 12" 16K Guy Strain, Eye / Eye
Buy America(n) Qualified

12" 16K Guy Strain, Eye / Eye

Brand: Chance

Catalog ID: GS16012EE

12" Fiberglass Guy Strain; 16,000 lb Series; Eye / Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16012EE

Description - End Fitting

Eye - Eye

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359231196

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

12 in x 1.69 in x 1 in

Height

1 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

2.63 in

Mounting Bolt Spacing

20 in

Weight

1.9 lb

Width

1.69 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

720

Standard Package

10