HUBBELL POWER SYSTEMS
Image of GS16012TT 12" 16K Guy Strain, Thimble / Thimble
Image of GS16012TT 12" 16K Guy Strain, Thimble / Thimble

12" 16K Guy Strain, Thimble / Thimble

Brand: Chance

Catalog ID: GS16012TT

12" Fiberglass Guy Strain; 16,000 lb Series; Thimble / Thimble

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS16012TT

Description - End Fitting

Thimble - Thimble

Material

Fiberglass - Veiled Rod

Strength Rating - Ultimate

16000 lb

Tensile Strength

16000 lb.

UPC

096359036876

Dimensions

Diameter - Rod / Tube

0.625 in

Length

12 in

Length - Clevis Pin Center to Clevis Bottom

2 in

Mounting Bolt Spacing

20 in

Weight

2.8 lb

Logistics

Pallet Quantity

720

Standard Package

1