Brand: Chance
Catalog ID: GS16012CC1SC
Catalog Number
GS16012CC1SC
Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.
UPC
096359578345
Diameter - Rod / Tube
0.625 in
Length
12 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Weight
2.8 lb
Standard Package
1